Skip to main content

QJH (MQFP-HS 120)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q120.28X28
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QJH
Package Description
Descriptive text for this package.
120 LEAD MQFP + HEAT SPREADER ( Pb Free )
Package Status
Active
Package Type
MQFP-HS
Class
PLASTIC
Package Code
The unique identifier of this package.
QJH
Category
PLASTIC
Lead Count
120
Pb (Lead) Free
Yes
Length
27.94mm
Width
27.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.42mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.94 x 27.94 x 3.42

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item