Title | Information |
---|---|
Product Number: | ISL5416KIZ |
Pkg. Name: | V256.17X17 |
Pkg. Previous Code: | VFB |
Pkg. Code: | VFB |
Lead Count: | 256 |
Length: | 17 mm |
Width: | 17 mm |
Thickness: | 1.03 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |