Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
V256.17X17 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
VFB |
Package Description Descriptive text for this package.
|
256 fBGA |
Package Status | Active |
Package Type | FBGA |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
VFB |
Category | PLASTIC |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 16.99mm |
Width | 16.99mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.03mm |
Pitch | 1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
16.99 x 16.99 x 1.03 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.