Title | Information |
---|---|
Product Number: | ISL32704EIAZ-T |
Pkg. Name: | M16.15B |
Pkg. Previous Code: | MMA |
Pkg. Code: | MMA |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.42 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QSOP |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |