Title | Information |
---|---|
Pkg. Name | M16.15B |
Pkg. Previous Code | MMA |
Package Description | 16L QSOP (150mil) Pb free ( NVE Buy & Resale Product) |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | MMA |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 3.99mm |
Thickness | 1.42mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 5.00 x 3.99 x 1.42 |