Title | Information |
---|---|
Product Number: | ISL32704EIBZ-T7A |
Pkg. Name: | M16.3A |
Pkg. Previous Code: | MMB |
Pkg. Code: | MMB |
Lead Count: | 16 |
Length: | 10.1 mm |
Width: | 7.4 mm |
Thickness: | 2.01 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICW |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |