Skip to main content

MMB (SOICW 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M16.3A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MMB
Package Description
Descriptive text for this package.
16L SOIC (300mil) Pb free ( NVE Buy & Resale Product)
Package Status
Active
Package Type
SOICW
Class
PLASTIC
Package Code
The unique identifier of this package.
MMB
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
10.06mm
Width
7.42mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.01mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.06 x 7.42 x 2.01

Documentation

Type Title Date
Package Outline Drawing PDF 122 KB
1 item