Title Information
Product Number: ISL32740EFBZ
Pkg. Name: M16.3A
Pkg. Previous Code: MMB
Pkg. Code: MMB
Lead Count: 16
Length: 10.1 mm
Width: 7.4 mm
Thickness: 2.01 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICW

More Package Details