Title Information
Product Number: 54FCT138TLB
Pkg. Description: LCC 8.90x8.90x1.52 mm 1.27mm Pitch
Pkg. Code: LC20
Lead Count: 20
Length: 8.9 mm
Width: 8.9 mm
Thickness: 1.52 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
JEDEC Standard: MS-004-CB
Title Information
Carrier Type: Tube
Qty. per Carrier: 55# #
Pkg. Type: LCC
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details