Title | Information |
---|---|
Package Description | LCC 8.90x8.90x1.52 mm 1.27mm Pitch |
Package Status | Active |
Package Type | LCC |
Class | HERMET |
Package Code | LC20 |
Category | NP |
Lead Count | 20 |
Pb (Lead) Free | No |
Length | 8.9mm |
Pb Free Category | e0 |
Width | 8.9mm |
Thickness | 1.52mm |
Peak Reflow Temp | 240°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 8.9 x 8.9 x 1.52 |