Title |
Information |
Product Number: |
54FCT521LB |
Pkg. Description: |
LCC 8.90x8.90x1.52 mm 1.27mm Pitch |
Pkg. Code: |
LC20 |
Lead Count: |
20 |
Length: |
8.9 mm |
Width: |
8.9 mm |
Thickness: |
1.52 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
NP |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MS-004-CB |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
55# # |
Pkg. Type: |
LCC |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
HERMET |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
240 |
Pb Free Category: |
e0 |
list
More Package Details