Title Information
Product Number: 54FCT543CDB
Pkg. Description: CDIP 32.51x7.62x3.56 mm 2.54mm Pitch
Pkg. Code: SD24
Lead Count: 24
Length: 32.51 mm
Width: 7.62 mm
Thickness: 3.56 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 15# #
Pkg. Type: CDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details