Skip to main content

SD24 (CDIP 24)

Title Information
Package Description
Descriptive text for this package.
CDIP 32.51x7.62x3.56 mm 2.54mm Pitch
Package Status
Active
Package Type
CDIP
Class
HERMET
Package Code
The unique identifier of this package.
SD24
Category
NP
Lead Count
24
Pb (Lead) Free
No
Length
32.51mm
Pb Free Category
e0
Width
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.56mm
Peak Reflow Temp
240°C
Pitch
2.54mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
32.51 x 7.62 x 3.56

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item