Title |
Information |
Product Number: |
QS5917T-70TJG |
Pkg. Description: |
PLCC 11.50x11.50x3.63 mm 1.27mm Pitch |
Pkg. Code: |
PLG28 |
Lead Count: |
28 |
Length: |
11.5 mm |
Width: |
11.5 mm |
Thickness: |
3.63 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
38# # |
Pkg. Type: |
PLCC |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details