Title Information
Product Number: 70P3517S250RM
Pkg. Description: FCBGA 25.00x25.00x2.60 mm 1.00mm Pitch
Pkg. Code: RM576
Lead Count: 576
Length: 25 mm
Width: 25 mm
Thickness: 2.6 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: RoHS
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 44# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

More Package Details