Title | Information |
---|---|
Package Description | FCBGA 25.00x25.00x2.60 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | RM576 |
Category | RoHS |
Lead Count | 576 |
Pb (Lead) Free | No |
Length | 25mm |
Pb Free Category | e1 SnAgCu |
Width | 25mm |
Thickness | 2.6mm |
Peak Reflow Temp | 245°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 25.0 x 25.0 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 195 KB | |
Product Change Notice | PDF 967 KB | |
2 items
|