Title |
Information |
Product Number: |
70P3537S250RM |
Pkg. Description: |
FCBGA 25.00x25.00x2.60 mm 1.00mm Pitch |
Pkg. Code: |
RM576 |
Lead Count: |
576 |
Length: |
25 mm |
Width: |
25 mm |
Thickness: |
2.6 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
72hrs@<30C/60%RH |
Pkg. Category: |
RoHS |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
44# # |
Pkg. Type: |
FCBGA |
Qty. per Reel: |
0# # |
Tape Pin 1 Quad: |
0 |
Moisture Sensitivity Level (MSL): |
4 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
245 |
Pb Free Category: |
e1 SnAgCu |
list
More Package Details