Title Information
Product Number: 71V3548S160BG8
Pkg. Description: PBGA 14.00x22.00x2.15 mm 1.27mm Pitch
Pkg. Code: BG119
Lead Count: 119
Length: 14 mm
Width: 22 mm
Thickness: 2.15 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-028-AA
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PBGA
Qty. per Reel: 1000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details