Skip to main content

BG119 (PBGA 119)

Title Information
Package Description
Descriptive text for this package.
PBGA 14.00x22.00x2.15 mm 1.27mm Pitch
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BG119
Category
240
Lead Count
119
Pb (Lead) Free
No
Length
14mm
Pb Free Category
e0
Width
22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.15mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 22.0 x 2.15

Documentation

Type Title Date
Package Outline Drawing PDF 162 KB
Product Change Notice PDF 177 KB
Product Change Notice PDF 120 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 194 KB
5 items