Title |
Information |
Product Number: |
72103L50J |
Pkg. Description: |
PLCC 16.51x16.51x3.63 mm 1.27mm Pitch |
Pkg. Code: |
PL44 |
Lead Count: |
44 |
Length: |
16.51 mm |
Width: |
16.51 mm |
Thickness: |
3.63 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MS-018-AC |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
27# # |
Pkg. Type: |
PLCC |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
list
More Package Details