Skip to main content

PL44 (PLCC 44)

Title Information
Package Description
Descriptive text for this package.
PLCC 16.51x16.51x3.63 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PL44
Category
240
Lead Count
44
Pb (Lead) Free
No
Length
16.51mm
Pb Free Category
e0
Width
16.51mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.63mm
Peak Reflow Temp
225°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.51 x 16.51 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 281 KB
2 items