タイトル | 情報 |
---|---|
Product Number: | ALVCHR16500U |
Pkg. Description: | DIE SALE (PRICE IN GOOD DIE) |
Pkg. Code: | DICE |
Lead Count: | 0 |
長さ: | 0 mm |
幅: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | NA |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
JEDEC Standard: | NA |
タイトル | 情報 |
---|---|
Carrier Type: | Wafer |
Qty. per Carrier: | 0# # |
Pkg. Type: | WAFER |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | WAFER |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 0 |
Pb Free Category: | e3 Sn |