タイトル | 情報 |
---|---|
Product Number: | 74FCT16952ATPVG8 |
Pkg. Description: | SSOP 18.40x7.50x2.30 mm 0.64mm Pitch |
Pkg. Code: | PVG56 |
Lead Count: | 56 |
長さ: | 18.4 mm |
幅: | 7.5 mm |
Thickness: | 2.3 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0# # |
Pkg. Type: | SSOP |
Qty. per Reel: | 1000# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |