タイトル | 情報 |
---|---|
Product Number: | HS9-80C86RH/PROTO |
Pkg. Name: | K42.A |
Pkg. Previous Code: | HWN |
Pkg. Code: | HWN |
Lead Count: | 42 |
長さ: | 26.9 mm |
幅: | 16.3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CFP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |