タイトル | 情報 |
---|---|
Product Number: | 9DB403DFLF |
Pkg. Description: | SSOP 10.20x5.30x1.73 mm 0.65mm Pitch |
Pkg. Code: | PYG28 |
Lead Count: | 28 |
長さ: | 10.2 mm |
幅: | 5.3 mm |
Thickness: | 1.73 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 47# # |
Pkg. Type: | SSOP |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |