タイトル | 情報 |
---|---|
Product Number: | 54FCT825CDB |
Pkg. Description: | CDIP 32.51x7.62x3.56 mm 2.54mm Pitch |
Pkg. Code: | SD24 |
Lead Count: | 24 |
長さ: | 32.51 mm |
幅: | 7.62 mm |
Thickness: | 3.56 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | NP |
Pb (Lead) Free: | いいえ |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 15# # |
Pkg. Type: | CDIP |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |