タイトル | 情報 |
---|---|
Product Number: | 71V2558S133PF |
Pkg. Description: | TQFP 20.00x14.00x1.40 mm 0.65mm Pitch |
Pkg. Code: | PK100 |
Lead Count: | 100 |
長さ: | 20 mm |
幅: | 14 mm |
Thickness: | 1.4 mm |
Moisture Sensitivity Bake: | 24 hrs |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MO-138 |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 72# # |
Pkg. Type: | TQFP |
Qty. per Reel: | 0# # |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |