タイトル | 情報 |
---|---|
Product Number: | 72103L35J |
Pkg. Description: | PLCC 16.51x16.51x3.63 mm 1.27mm Pitch |
Pkg. Code: | PL44 |
Lead Count: | 44 |
長さ: | 16.51 mm |
幅: | 16.51 mm |
Thickness: | 3.63 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MS-018-AC |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 27# # |
Pkg. Type: | PLCC |
Qty. per Reel: | 0# # |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |