Title |
Information |
Product Number: |
NP40N10YDF |
Pkg. Name: | PLSN0008KA-A |
Pkg. Previous Code: | P8E1-127-343 |
JEITA Standard: | - |
Pkg. Code: |
pkg_7528 |
Lead Count: |
8 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
1.45 mm |
Title |
Information |
Carrier Type: |
Embossed Tape |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details