Skip to main content

pkg_7528 (HSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSN0008KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P8E1-127-343
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
HSON
Class
Dic
Package Code
The unique identifier of this package.
pkg_7528
Lead Count
8
Pb (Lead) Free
Yes
Length
5.4mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.45mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.4 x 5 x 1.45

Documentation

Type Title Date
Package Outline Drawing PDF 24 KB
Carrier/Package PDF 23 KB 日本語
2 items