Title Information
Product Number: NP29N06QDK-E1-AY
Pkg. Name: PLSN0008DA-A
Pkg. Previous Code: P8E1-127-743
JEITA Standard: -
Pkg. Code: pkg_11567
Lead Count: 8
Length: 5 mm
Width: 5 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HSON
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese

More Package Details