Title | Information |
---|---|
Pkg. Name | PLSN0008DA-A |
Pkg. Previous Code | P8E1-127-743 |
JEITA Standard | - |
Package Status | Active |
Package Type | HSON |
Class | Dic |
Package Code | pkg_11567 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 5.4mm |
Width | 5mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 5.4 x 5 x 1.45 |