Title Information
Product Number: R5F523W8DDLN#20
Pkg. Name:PTLG0083KA-A
JEITA Standard:P-TFLGA83-6.1x9.5-0.50
Pkg. Code: pkg_20022
Lead Count: 83
Length: 10 mm
Width: 6 mm
Thickness: 1.009 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details