Skip to main content

pkg_20022 (TFLGA 83)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0083KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA83-6.1x9.5-0.50
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_20022
Lead Count
83
Pb (Lead) Free
Yes
Length
9.5mm
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.009mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.5 x 6.1 x 1.009

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item