Title Information
Product Number: RAA270000KFT#HA2
Pkg. Name:PTQP0064KD-B
JEITA Standard:P-HTFQFP64-10x10-0.50
Pkg. Code: pkg_20027
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HTFQFP
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details