Title | Information |
---|---|
Pkg. Name | PTQP0064KD-B |
JEITA Standard | P-HTFQFP64-10x10-0.50 |
Package Description | Terminal Material - Base: Cu alloy, Terminal Material - Surface: Sn |
Package Status | Active |
Package Type | HTFQFP |
Class | IC |
Package Code | pkg_20027 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |