Title | Information |
---|---|
Product Number: | 2SK1522-E1-E#T2 |
Pkg. Name: | PRSS0003ZN-A |
Pkg. Previous Code: | TO-264A |
JEITA Standard: | - |
Pkg. Code: | pkg_10955 |
Lead Count: | 3 |
Length: | 26 mm |
Width: | 20 mm |
Thickness: | 5 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-264 |
Pkg. Class: | Dic |