Title Information
Product Number: 2SK3984-ZK-E1-AZ
Pkg. Name: PRSS0004ZV-A
Pkg. Previous Code: P3J5-230-312
JEITA Standard: -
Pkg. Code: pkg_7544
Lead Count: 3
Length: 6 mm
Width: 6 mm
Thickness: 2.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-3ZK
Pkg. Class: Dic

More Package Details