Title | Information |
---|---|
Product Number: | 2SK4078B-ZK-E1-AY |
Pkg. Name: | PRSS0004ZV-A |
Pkg. Previous Code: | P3J5-230-312 |
JEITA Standard: | - |
Pkg. Code: | pkg_7544 |
Lead Count: | 3 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 2.65 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-3ZK |
Pkg. Class: | Dic |