Title Information
Product Number: RJK03N8DNS-00#J5
Pkg. Name: PWSN0008JB-A
JEITA Standard: P-HWSON8-2.9x3.1-0.65
Pkg. Code: pkg_6758
Lead Count: 8
Length: 3 mm
Width: 3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWSON
Pkg. Class: Dic

More Package Details