Title | Information |
---|---|
Product Number: | UPA2701TP-E2-AZ |
Pkg. Name: | PLSP0008DA-A |
Pkg. Previous Code: | P8U1-127-111 |
JEITA Standard: | - |
Pkg. Code: | pkg_7574 |
Lead Count: | 8 |
Length: | 4 mm |
Width: | 5 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HSOP |
Pkg. Class: | Dic |