Title Information
Product Number: UPA602CT-T1-AT
Pkg. Name: PLSP0006ZB-A
Pkg. Previous Code: P6C3-95-121
JEITA Standard: SC-74
Pkg. Code: pkg_7506
Lead Count: 6
Length: 2 mm
Width: 3 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MM
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details