Title | Information |
---|---|
Pkg. Name | PLSP0006ZB-A |
Pkg. Previous Code | P6C3-95-121 |
JEITA Standard | SC-74 |
Package Status | Active |
Package Type | MM |
Class | Dic |
Package Code | pkg_7506 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Width | 1.5mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.9 x 1.5 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 823 KB | |
Package Outline Drawing | PDF 85 KB | |
Carrier/Package | PDF 14 KB 日本語 | |
3 items
|