Title Information
Product Number: R2A11302FT#X9
Pkg. Name: PTQP0064KE-A
JEITA Standard: P-HTFQFP64-10X10-0.50
Pkg. Code: pkg_11015
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HTFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details