Title | Information |
---|---|
Pkg. Name | PTQP0064KE-A |
JEITA Standard | P-HTFQFP64-10X10-0.50 |
Package Status | Active |
Package Type | HTFQFP |
Class | IC |
Package Code | pkg_11015 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 34 KB | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 107 KB | |
6 items
|