Software title
|
Software type
|
公司
|
---|---|---|
C Compiler Package for the RL78 and 78K Families C Compiler Package for the RL78 and 78K Families [IDE: CS+]
|
Compiler/Assembler | 瑞萨电子 |
CS+ 瑞萨电子集成开发环境(IDE)[支持 MCU/MPU:RH850、V850、RX、RL78、78K0R、78K0]
(注意:CS+ 通常不会向美国和欧洲客户推广。
(注意:要在 CS+ 上对 RL78/G23 和 RX 系列 MCU 使用智能配置器,请为每个 MCU 系列安装智能配置器,从“设计和支持”>“开发工具”>“智能配置器”下载)
|
IDE and Coding Tool | 瑞萨电子 |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | 瑞萨电子 |
Renesas Flash Programmer (Programming GUI) 闪存编程软件 [支持 MCU/MPU 和器件:RA、RE、RX、RL78、RH850、RISC-V MCU Renesas Synergy、DA1459x、DA1469x、DA1470x、电源管理、Renesas USB Power Delivery Family、电机驱动器/执行器驱动器 IC、V850、78K0R、78K0]
|
Programmer (Unit/SW) | 瑞萨电子 |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||||||
N/A | 8 | 16 | 0 | 1 | 30 | 1.8 - 5.5 | 20 | 78K0 | 否 | 是 | No | 22 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 10-ch | No | -40 to 85°C | |||||||
N/A | 8 | 16 | 0 | 1 | 30 | 1.8 - 5.5 | 20 | 78K0 | 否 | 是 | No | 22 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 10-ch | No | -40 to 85°C | 4.602 | ||||||
N/A | 8 | 16 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | 是 | 是 | No | 40 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 12-ch | No | -40 to 85°C | |||||||
N/A | 8 | 16 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | 是 | 是 | No | 40 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 12-ch | No | -40 to 85°C | |||||||
N/A | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | 是 | 是 | No | 40 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 12-ch | No | -40 to 85°C | |||||||
N/A | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | 是 | 是 | No | 40 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 12-ch | No | -40 to 85°C | 5.166 | ||||||
N/A | 8 | 32 | 0 | 1 | 30 | 1.8 - 5.5 | 20 | 78K0 | 否 | 是 | No | 22 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 10-ch | No | -40 to 85°C | |||||||
N/A | 8 | 32 | 0 | 1 | 30 | 1.8 - 5.5 | 20 | 78K0 | 否 | 是 | No | 22 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 10-ch | No | -40 to 85°C | 5.014 | ||||||
N/A | 8 | 32 | 0 | 1 | 36 | 1.8 - 5.5 | 20 | 78K0 | 是 | 是 | No | 28 | 8-bit x 4-ch, 16-bit x 1-ch | 12-bit x 12-ch | 0 | No | -40 to 85°C |