图像
瑞萨电子的传感器产品包括适用于汽车的光及位置的检测产品以及传感器信号调理(SSC) 产品。
瑞萨电子车用光电传感器提供光/模拟(电压)转换和光/数字转换,是汽车环境光感应、背景光和照明控制以及防眩后视镜系统的理想选择。汽车级感应式位置传感器集成电路适用于各种高速电机控制场景。我们还有先进的汽车传感器信号调理芯片(SSC),经优化后,适用于环境严酷的低功耗应用场景。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Engine Knock Signal Processor | Automotive Sensor Signal Conditioners (SSC / AFE) | -40 to +105°C | SOICW | 20 | 12.9 x 7.5 x 0.00 | 2.8 |
适用于高速电机换向的电感式位置传感器(汽车) | Automotive Position Sensors | -40 to 160°C | TSSOP | 16 | 5.0 x 4.4 x 1.0 | 4.731 |
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor | Automotive Light-to-Analog Sensors (Voltage) | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 | 1.175 |
Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface | Automotive Light-to-Digital Sensors | ODFN | 6 | 2.0 x 2.1 x 0.00 | 1.911 | |
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface | Automotive Light-to-Digital Sensors | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 | |
Automotive mmWave Radar Transceiver | Automotive Radar Sensors | -40 to 140°C (ThetaJA) | eWLB | 132 | ||
Automotive Sensor Signal Conditioner with Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN, WAFER | 0, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9 | 1.767 |
Automotive Sensor Signal Conditioner with Analog Output (SOIC-08) | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | SOIC | 8 | 4.9 x 3.9 x 1.5 | 1.598 |
Automotive Sensor Signal Conditioner with Analog Output (ASIL-B according to ISO26262) | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN, WAFER | 0, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9 | 1.767 |
High-resolution Real-time 4D Imaging Radar System for Automotive | Radar Sensors | 0 to 65°C | ||||
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Inductive Position Sensor IC | Position Sensors | -40 to 150°C | TSSOP | 14 | 5 x 4 x 1 | |
Automotive Sensor Signal Conditioner | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | DFN, SSOP | 14 | 5.0 x 4.0 x 0.9, 6.2 x 5.3 x 1.73 | 3.04 |
Automotive Sensor Signal Conditioner for Ceramic Sensor Applications | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | SSOP, WAFER | 0, 14 | 0.0 x 0.0 x 0.0, 6.2 x 5.3 x 1.73 | 5.068 |
Automotive Sensor Signal Conditioner with Dual Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | VFQFPN, WAFER | 0, 32 | 0.0 x 0.0 x 0.0, 5.0 x 5.0 x 0.9 | |
Automotive Sensor Signal Conditioner with LIN and PWM Interface | Sensor Signal Conditioners (SSC/AFE) | -40 to 125°C, -40 to 150°C | SSOP, WAFER | 0, 20 | 0.0 x 0.0 x 0.0, 7.2 x 5.3 x 1.73 | 5.499 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with integrated LIN PHY | Sensor Signal Conditioners (SSC/AFE) | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | 3.605 | |
Automotive Sensor Signal Conditioner with Analog Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | TSSOP, VFQFPN, WAFER | 0, 16, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9, 5 x 4 x 1, 5.0 x 4.4 x 1.0 | 2.248 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output – Extended Temperature Measurements | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
Automotive Sensor Signal Conditioner for Dual Resistive Bridges with SENT | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
汽车传感器信号调理器,带有 SENT 或 I2C 输出 | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | TSSOP, VFQFPN, WAFER | 0, 16, 24 | 0.0 x 0.0 x 0.0, 4.0 x 4.0 x 0.9, 5.0 x 4.4 x 1.0 | 2.812 |
Automotive Sensor Signal Conditioner for Thermocouples with SENT Output | Sensor Signal Conditioners (SSC/AFE) | -40 to 150°C | VFQFPN | 24 | 4.0 x 4.0 x 0.9 | |
xMR Sensor Signal Conditioner | Sensor Signal Conditioners (SSC/AFE) | -40 to 160°C | WAFER | 0 | 0.0 x 0.0 x 0.0 |
The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.
|
How to Build Together a Safe and Efficient AD & ADAS Central Computing Solution | 博客 | 2023年11月28日 |
瑞萨电子推出具备卓越精度和功耗的汽车雷达收发器产品家族 | 新闻 | 2022年11月16日 | |
瑞萨电子发布全新Resolver 4.0目录,提供80款市场成熟的电感式位置传感器设计 | 新闻 | 2022年9月15日 | |
|
适用于车载的位置检测的新变革 | 博客 | 2021年5月22日 |