Skip to main content

Overview

Description

The RA2T1 group microcontroller is optimized for single motor control applications, based on a 64MHz Arm® Cortex®-M23 core. Featuring PWM timer and advanced analog, including 3 sample-and-hold circuits integrated in the A/D converter, it is suitable for efficient low-end motor control applications such as power tools, fans, and home appliances. Supporting a wide operating range of 1.6V to 5.5V and offered in a compact 24-pin QFN package, the RA2T1 meets the needs of cost-sensitive and space-constrained designs.

The RA2T1 group supports the Flexible Software Package (FSP) and partner ecosystems, enabling scalable software development. A comprehensive development environment is available to accelerate design and evaluation, including an evaluation board (Fast Prototyping Board) for prototype development, and an evaluation kit (MCK-RA2T1) that supports quick motor control evaluation.

Features

  • 64MHz Arm Cortex-M23 core
  • 64KB flash memory and 8KB SRAM
  • 2KB data flash memory to store data as in EEPROM
  • Scalable from 24-pin to 48-pin with LQFP & HWQFN packages
  • PWM timer
  • 12-bit A/D converter with 3 sample-and-hold circuits
  • High-speed comparator
  • SCI (UART, Simple SPI, Simple I2C), SPI, I2C
  • Wide voltage range of 1.6V to 5.5V
  • Wide operating temperature range from -40 to 125°C
  • Safety functions

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
e² studio - information for RA Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
RA Smart Configurator
The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
Solution Toolkit Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
SEGGER emWin GUI Library for Renesas RA Products
SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
Imaging SEGGER
SEGGER J-Link and J-Trace PRO
With their outstanding performance, robustness, and ease of use, J-Link debug probes are widely recognized as the market-leading debug probes today.
Emulator SEGGER
IAR Embedded Workbench for Arm
IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm, generating fast, compact code and enabling you to take full control of your code.
IDE and Coding Tool IAR Systems
Arm® Keil® MDK
Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
IDE and Coding Tool Arm® Keil® MDK Arm®
13 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.0.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 7.14 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Sample Code Log in to Download ZIP 7.60 MB
Sample Code Log in to Download ZIP 47 KB
Sample Code ZIP 4.18 MB
4 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS Log in to Download ZIP 930 KB
1 item

Product Options

Applied Filters:

Videos & Training

RA2T1: 64MHz MCU Optimized for Single-Motor Control

Get to know the RA2T1 64MHz Arm® Cortex®-M23 MCU optimized for single motor control. It simplifies vector control and reduces BOM. Ideal for efficient, cost-effective motor control.

Related Resources