Skip to main content
Renesas Electronics Corporation

Features

  • Arm® Cortex®-M33: 160MHz
  • 704KB SRAM
  • Wi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5 GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWT
  • WPA/WPA2- Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE
  • O/QSPI Flash controller (XiP)
  • QSPI PSRAM controller
  • 2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)
  • 12-bit ADC, I2S, PDM, PWM
  • TRNG
  • Upto 28x GPIO
  • Encryption: AES, DES/3DES, CHACHA, SHA1/224/256, RSA, DH, ECC
  • Package: FCQFN: 66-pin, 5.6mm × 6.4mm, 0.4mm pitch, WLCSP: 70-pin 3.47mm x 4.06mm, 0.424mm pitch
  • Operating temperature range: -40°C to 85°C

Description

The RA6W1 is a highly integrated ultra-low power Wi-Fi MCU integrating an Arm® Cortex®-M33 system processor with a dual-band 802.11a/b/g/n/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and power management features. This provides a standalone single-chip solution that can support complex low-power IoT solutions that require Wi-Fi network connectivity. Extremely low-power operation is accomplished by dynamically disabling elements of the MCU that are not in use, thus allowing a near zero level of power consumption when not actively transmitting or receiving data. Such low-power operation can extend the battery life up to a year or more, depending on the application. Built from the ground up for the Internet of Things (IoT), the RA6W1 is ideal for door locks, thermostats, sensors, pet trackers, asset trackers, sprinkler systems, connected lighting, smart home, home appliances, video doorbells, wearables, and other IoT devices.

To learn more, visit Wi‑Fi MCUs.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)0
RAM (KB)704
Carrier TypeTape & Reel
Supply Voltage (V)1.62 - 3.6
I/O Ports28
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)160
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)2
I2C (#)2
CAN (ch)0
CAN-FD (ch)0
WirelessWi-Fi4 2.4GHz, Wi-Fi6 2.4/5GHz, Wi-Fi6 2.4GHz
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)4
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, AES 128/192/256, ChaCha20, ECC/RSA-4K, HMAC, SHA224/256), TRNG, DLM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCQFN5.6 x 6.4 x 0.78660.4
WLCSP3.471 x 4.065 x 0.495700.424

Product Comparison

RA6W1RRQ61051RRQ61001
Pkg. TypeFCQFN, WLCSPModuleModule
Pkg. Dimensions (mm)3.471 x 4.065 x 0.495, 5.6 x 6.4 x 0.7815.0 x 20.0 x 3.015.0 x 20.0 x 3.0
Data Flash (KB)080008000
Wireless StandardWi-Fi 4 2.4GHz, Wi-Fi 6 2.4/5GHz, Wi-Fi 6 2.4GHzWi-Fi 4 (802.11b/g/n), Wi-Fi 6 (802.11ax)Wi-Fi 6 (802.11ax)
Band2.4GHz, 2.4GHz + 5GHz2.4GHz, 2.4GHz + 5GHz2.4GHz + 5GHz

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.
Smart Thermostat Block Diagram
Smart Thermostat
IoT-enabled smart thermostat offers remote monitoring, and energy efficiency, and supports rapid prototyping tools.
Smart Compost Maker Block Diagram
Smart Compost Maker
Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping.
Block diagram of the Matter-ready multi-sensor with Wi-Fi and Bluetooth connectivity.
Matter-Ready Sensor Module with Wi-Fi & Bluetooth
Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors.
Network Gateway for Bluetooth Low Energy Mesh Block Diagram
Network Gateway for Bluetooth Low Energy Mesh
Gateway design with dual-core MPU, Bluetooth LE Mesh, Wi-Fi, local/cloud storage, alarms, and secure communication.
Smart all-in-one pressure cooking pot block diagram featuring low component count and a power-efficient Wi-Fi + MCU combination.
Smart All-in-One Pressure Cooking Pot
Smart pressure cooker offers step-by-step guidance, Wi-Fi updates, precise cooking, and energy efficiency.
Infusion Pump Block Diagram
Infusion Pump
The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life.
The cloud-connected video doorbell block diagram featuring an Wi-Fi MCU, image processing MPU, buck regulators, isolated AC/DC and flash memory.
Cloud-Connected Video Doorbell
Video doorbell with Wi‑Fi control, image processing, and efficient power delivery for enhanced home security.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Portable Wi-Fi Controlled RGBW Lighting Block Diagram
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.

Additional Applications

  • Smart Home Appliances
  • Smart Home
  • Home Automation
  • Wearables
  • Access Control
  • Smart Sensors
  • Connected Agriculture
  • IP Camera
  • Smart Medical
  • Industrial Sensors

Applied Filters: