Skip to main content

Overview

Description

The RAA2S4261 is a top-tier automotive sensor signal conditioner (SSC) with SENT or I2C output, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4261 supports end-of-line calibration and offers an OWI or I2C interface for straightforward configuration and calibration.

Features

  • Product developed in compliance with ISO 26262:2018 ASIL C
  • Differential bridge sensor input with selectable on-chip or external temperature sensor – PTC, NTC, PN-junction, and sensor bridge resistance
  • 1mV/V to 800mV/V sensor span with 12 to 18-bit resolution
  • Compensation for offset, gain, and higher order nonlinearity and temperature coefficients of measured bridge sensor input signal
  • Accuracy:
    • 0.25%FS at -40 °C to +125 °C
    • 0.5%FS at -40 °C to +155 °C
  • Internal output update rate up to 200µs in the fastest mode
  • Compliant with SENT standard SAE J2716 Rev. 4 (APR2016), tick time extended to 1µs resulting in SENT output time of 282µs (two fast channels)
  • Third order digital LPF with a cut-off frequency of 10Hz to 1000Hz
  • Fast in calibration: One-pass, end-of-line calibration algorithm minimizes production costs
  • Minimum number of external components enables the design of sensor modules with best-in-class form factor
  • Qualified according to AEC-Q100 Grade 0
  • Operating temperature range of -40 °C to +155 °C with up to 100hrs extension up to +165 °C

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 680 KB
Datasheet - Short-Form PDF 153 KB
Application Note Log in to Download PDF 625 KB
Application Note Log in to Download PDF 226 KB
Other Log in to Download PDF 1.29 MB
Other Log in to Download PDF 1.26 MB
Other Log in to Download PDF 603 KB
Manual - Software Log in to Download PDF 571 KB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 146.53 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

RAA2S4261/2 ASIL C Automotive SSCs Overview

The RAA2S426x are top-tier automotive sensor signal conditioners (SSCs) with SENT or I²C output, designed for precise amplification and correction of differential bridge sensor signals. The devices offer exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making them adaptable to nearly all resistive bridges.